IESNA:LM-63-2002
[TEST]P1390270
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-722-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 70CRI 2200K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (56) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16222.6
TILT=NONE
56 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
59.9 79.8 84.8 89.8 94.8 104.8 114.8 124.8 134.7 149.7 169.7 199.6 254.5 314.4 319.4 314.4 319.4 354.3 489.0 803.4 1092.8 1267.5 1287.4 1227.5 
1202.6 873.3 708.6 608.8 553.9 499.0 444.1 374.3 239.5 109.8 44.9 5.0 0.0 0.0 
59.9 79.8 84.8 94.8 99.8 114.8 124.8 144.7 159.7 189.6 259.5 394.2 593.8 708.6 793.4 908.2 1092.8 1492.0 2445.1 4046.9 5903.2 6327.4 
5683.6 4770.5 4516.0 3627.8 2644.7 1876.3 1292.4 918.2 653.7 494.0 234.5 124.8 44.9 5.0 0.0 0.0 
59.9 79.8 84.8 94.8 109.8 124.8 144.7 189.6 289.4 633.7 1202.6 1911.2 2549.9 3258.5 3957.1 4710.6 5618.8 7465.1 11726.6 16836.4 
19675.7 20094.9 19326.4 18553.0 18298.5 17699.7 16576.9 14186.7 9965.1 5643.7 2719.6 1042.9 324.4 164.7 54.9 5.0 0.0 0.0 
59.9 74.9 79.8 94.8 114.8 134.7 174.7 264.5 648.7 1801.4 3168.7 4496.0 5903.2 6916.2 8034.0 9106.8 11127.8 15698.7 21581.9 
26986.1 28747.6 29261.6 29386.3 30025.0 30229.6 30424.2 27999.1 22110.8 16706.6 11611.8 7914.2 2300.4 643.7 184.6 39.9 5.0 0.0 
0.0 
59.9 69.9 79.8 94.8 114.8 139.7 189.6 369.3 1122.8 2919.2 5069.9 6781.5 8138.7 9466.1 11087.9 12884.3 16137.8 22779.5 32061.0 
36766.6 38338.4 38647.8 39900.3 41242.6 41327.5 39860.4 34700.7 27914.3 21601.9 17584.9 11532.0 3572.9 1177.6 249.5 49.9 5.0 0.0 
0.0 
59.9 64.9 74.9 89.8 114.8 139.7 204.6 399.2 1462.1 3697.6 6072.9 7629.8 8977.1 10623.8 12450.1 14700.6 18822.4 26611.9 36282.5 
40913.3 42914.3 44032.1 46097.9 47110.9 46991.2 44581.0 38348.4 30539.0 25663.8 20938.2 12734.6 4995.0 1591.8 244.5 49.9 0.0 
0.0 0.0 
59.9 59.9 69.9 84.8 109.8 134.7 184.6 369.3 1262.5 3153.7 5149.7 6816.4 8048.9 9246.5 10803.4 12664.7 15758.5 22150.8 31247.6 
36182.7 37495.1 37779.6 38802.5 39840.4 39950.2 38218.7 33118.9 26901.3 21247.6 17100.9 11342.3 3717.6 1606.8 334.3 44.9 0.0 0.0 
0.0 
59.9 59.9 69.9 84.8 104.8 129.7 164.7 269.5 748.5 1841.3 3308.4 4680.7 5938.1 6831.4 7739.5 8772.5 10414.2 14765.5 21327.4 
26502.1 28198.7 28553.0 28682.7 29161.8 29386.3 29411.3 26721.6 21522.0 16097.9 11711.6 7929.2 2549.9 978.0 244.5 34.9 0.0 0.0 
0.0 
59.9 59.9 69.9 79.8 94.8 114.8 134.7 174.7 284.4 703.6 1317.4 2040.9 2694.6 3283.4 3952.1 4665.7 5474.1 7370.3 11427.2 17026.0 
19740.6 20074.9 19156.7 18313.4 18049.0 17185.7 15883.3 12934.2 9331.4 5623.8 2879.3 1167.7 389.2 184.6 54.9 0.0 0.0 0.0 
59.9 54.9 64.9 74.9 84.8 94.8 114.8 124.8 144.7 184.6 269.5 434.1 613.8 713.6 808.4 958.1 1177.6 1527.0 2340.3 4246.5 6232.6 6616.8 
5723.6 4690.6 4496.0 3403.2 2470.1 1641.7 1102.8 838.3 678.6 538.9 289.4 134.7 39.9 0.0 0.0 0.0 
59.9 54.9 59.9 69.9 79.8 89.8 99.8 109.8 119.8 134.7 154.7 189.6 254.5 314.4 314.4 309.4 324.4 354.3 444.1 803.4 1257.5 1367.3 1232.5 1077.8 
1042.9 783.4 638.7 563.9 524.0 504.0 469.1 419.2 304.4 119.8 34.9 0.0 0.0 0.0 
59.9 54.9 59.9 64.9 74.9 84.8 89.8 99.8 99.8 109.8 119.8 134.7 144.7 174.7 184.6 179.6 159.7 154.7 159.7 164.7 169.7 189.6 219.6 244.5 244.5 284.4 
314.4 334.3 349.3 344.3 339.3 299.4 254.5 144.7 34.9 0.0 0.0 0.0 
59.9 49.9 54.9 59.9 64.9 69.9 74.9 74.9 74.9 79.8 79.8 84.8 89.8 89.8 89.8 94.8 94.8 99.8 94.8 89.8 89.8 89.8 89.8 89.8 94.8 109.8 
124.8 129.7 134.7 144.7 169.7 194.6 189.6 149.7 54.9 0.0 0.0 0.0 
59.9 49.9 49.9 54.9 54.9 54.9 59.9 59.9 59.9 59.9 59.9 64.9 59.9 59.9 59.9 59.9 59.9 59.9 64.9 64.9 69.9 69.9 69.9 74.9 74.9 84.8 
99.8 109.8 114.8 114.8 104.8 89.8 84.8 69.9 39.9 0.0 0.0 0.0 
59.9 44.9 44.9 44.9 44.9 49.9 44.9 44.9 44.9 44.9 44.9 44.9 44.9 44.9 39.9 39.9 39.9 39.9 39.9 34.9 39.9 44.9 54.9 59.9 59.9 64.9 59.9 49.9 44.9 34.9 29.9 25.0 15.0 5.0 0.0 
0.0 0.0 0.0 
59.9 44.9 39.9 39.9 39.9 39.9 39.9 34.9 34.9 34.9 29.9 29.9 25.0 25.0 20.0 20.0 15.0 20.0 25.0 29.9 25.0 15.0 10.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.9 44.9 39.9 39.9 34.9 34.9 34.9 29.9 29.9 25.0 20.0 15.0 10.0 10.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.9 39.9 34.9 34.9 29.9 29.9 29.9 25.0 25.0 15.0 10.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.9 39.9 34.9 29.9 25.0 25.0 20.0 20.0 10.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.9 39.9 29.9 25.0 20.0 20.0 15.0 10.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.9 34.9 29.9 25.0 20.0 20.0 15.0 10.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.9 34.9 29.9 25.0 20.0 15.0 10.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.9 34.9 29.9 20.0 15.0 10.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.9 34.9 25.0 20.0 15.0 10.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.9 34.9 25.0 20.0 15.0 10.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.9 34.9 25.0 20.0 15.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.9 39.9 29.9 25.0 15.0 10.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.9 44.9 34.9 29.9 25.0 15.0 10.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.9 54.9 44.9 39.9 34.9 29.9 25.0 15.0 10.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
59.9 64.9 59.9 54.9 49.9 44.9 39.9 34.9 29.9 20.0 15.0 10.0 10.0 5.0 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
59.9 69.9 64.9 59.9 54.9 49.9 49.9 44.9 34.9 29.9 20.0 20.0 15.0 15.0 10.0 10.0 10.0 5.0 5.0 5.0 5.0 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 5.0 5.0 0.0 
0.0 0.0 
59.9 74.9 69.9 64.9 59.9 59.9 54.9 49.9 44.9 34.9 29.9 25.0 20.0 20.0 15.0 15.0 15.0 10.0 10.0 10.0 10.0 10.0 10.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 10.0 10.0 
5.0 5.0 0.0 
59.9 79.8 74.9 69.9 69.9 64.9 64.9 64.9 54.9 49.9 39.9 34.9 34.9 29.9 25.0 25.0 20.0 20.0 20.0 20.0 20.0 15.0 15.0 15.0 10.0 10.0 10.0 10.0 10.0 10.0 10.0 15.0 15.0 15.0 
15.0 15.0 15.0 0.0 
59.9 79.8 74.9 74.9 74.9 69.9 69.9 69.9 64.9 59.9 54.9 44.9 39.9 39.9 34.9 34.9 29.9 29.9 29.9 29.9 25.0 20.0 20.0 15.0 15.0 15.0 15.0 15.0 15.0 15.0 15.0 15.0 15.0 15.0 
15.0 15.0 15.0 0.0 
59.9 74.9 69.9 69.9 69.9 69.9 69.9 69.9 69.9 59.9 54.9 49.9 49.9 44.9 44.9 39.9 39.9 39.9 39.9 34.9 34.9 29.9 25.0 20.0 20.0 15.0 15.0 15.0 15.0 15.0 15.0 15.0 15.0 
15.0 15.0 15.0 15.0 0.0 
59.9 74.9 69.9 69.9 64.9 64.9 64.9 59.9 59.9 59.9 54.9 54.9 54.9 49.9 49.9 49.9 49.9 49.9 54.9 59.9 54.9 44.9 39.9 34.9 34.9 29.9 29.9 25.0 25.0 
29.9 25.0 20.0 15.0 15.0 10.0 10.0 10.0 0.0 
59.9 69.9 69.9 64.9 64.9 64.9 64.9 64.9 59.9 59.9 59.9 59.9 59.9 59.9 59.9 64.9 64.9 64.9 64.9 64.9 64.9 69.9 79.8 89.8 94.8 94.8 
84.8 74.9 69.9 59.9 54.9 49.9 44.9 29.9 20.0 10.0 5.0 0.0 
59.9 74.9 69.9 69.9 69.9 69.9 74.9 69.9 69.9 69.9 74.9 74.9 74.9 74.9 74.9 79.8 79.8 84.8 84.8 89.8 89.8 94.8 94.8 99.8 99.8 109.8 
124.8 134.7 134.7 129.7 124.8 114.8 109.8 94.8 59.9 10.0 5.0 0.0 
59.9 74.9 79.8 79.8 79.8 84.8 84.8 89.8 89.8 89.8 94.8 99.8 99.8 99.8 104.8 109.8 114.8 119.8 114.8 109.8 104.8 109.8 109.8 114.8 119.8 139.7 
154.7 159.7 169.7 179.6 204.6 229.5 219.6 179.6 64.9 10.0 0.0 0.0 
59.9 79.8 84.8 84.8 89.8 99.8 104.8 109.8 114.8 124.8 134.7 144.7 159.7 184.6 199.6 189.6 179.6 174.7 174.7 184.6 189.6 209.6 264.5 279.4 284.4 314.4 
334.3 344.3 349.3 334.3 319.4 289.4 239.5 129.7 49.9 5.0 0.0 0.0 
59.9 79.8 84.8 89.8 94.8 104.8 114.8 124.8 134.7 149.7 169.7 199.6 254.5 314.4 319.4 314.4 319.4 354.3 489.0 803.4 1092.8 1267.5 1287.4 1227.5 
1202.6 873.3 708.6 608.8 553.9 499.0 444.1 374.3 239.5 109.8 44.9 5.0 0.0 0.0 
